Configure

Ratchet

Part number:

Still undefined. 2 possible part numbers found.
    Quantity:

    Part number list

    Number of items
    Part number

    Overall Length

    (mm)

    Downforce (ratchets)

    Material properties

    No. of teeth

    Weight

    (g)

    Material

    Minimum order quantity
    200
    5/16" (8 mm)
    chrome plated|polishing
    30
    234
    Chromium-vanadium steel
    1 pieces
    140
    1/4" (6.3 mm)|5/16" (8 mm)
    glossy chrome plating
    -
    110
    Special steel
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    78.64 €
    ( 93.58 € )
    8 working days
    50.03 €
    ( 59.54 € )
    3 working days