Hexalobular socket Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2567-16

Part Number
2567-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

51.12 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 60 Downforce Security Torx socket Drive (screwdriver) 1/2" (12.5 mm)
Drive (tools) 1/2" (12.5 mm) Material properties chrome plated Product type Bit
Spanner size 16 mm Spanner size(mm) 16 Material Chromium-vanadium steel

This page is Hexalobular socket Bit, part number 2567-16.
You can find the detail information about specifications and dimensions on part number 2567-16.

Tech Support