Allen Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
8501-2.5
8501-3
8501-4
8501-5
8501-6
8501-8
8801-3
8801-4
8801-5
8801-6
8801-7
8801-9
8801-10
8801-11
8801-12
8801A-3/16
8801KK-6
8801KK-8
8801KK-10
986LG-9
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Blade length
(mm)
Dimensions (blades)
(mm)
DIN standard Drive (screwdriver) Drive (tools) Handle grip dimensions
(mm)
Ratchet bits (inch) Size
(mm)
Spanner size
(mm)
Standards Material

14.89 €

1 Available 3 Days 286.56.5DIN 74221/4" (6.3 mm)1/4" (6.35 mm)--Inner hexagonal bit 2.52.5DIN7422Chromium-vanadium steel

14.89 €

1 Available 3 Days 28--DIN 74221/4" (6.3 mm)1/4" (6.35 mm)6.5-Inner hexagonal bit 33DIN7422Chromium-vanadium steel

14.89 €

1 Available 4 Days 286.56.5DIN 74221/4" (6.3 mm)1/4" (6.35 mm)--Inner hexagonal bit 44DIN7422Chromium-vanadium steel

14.89 €

1 Available 3 Days 286.56.5DIN 74221/4" (6.3 mm)1/4" (6.35 mm)--Inner hexagonal bit 55DIN7422Chromium-vanadium steel

14.89 €

1 Available 3 Days 286.56.5DIN 74221/4" (6.3 mm)1/4" (6.35 mm)--Inner hexagonal bit 66DIN7422Chromium-vanadium steel

14.89 €

1 Available 9 Days 286.56.5DIN 74221/4" (6.3 mm)1/4" (6.35 mm)--Inner hexagonal bit 88DIN7422Chromium-vanadium steel

18.09 €

1 Available 9 Days 5023.523.5DIN 74223/8" (10 mm)3/8" (10 mm)--Inner hexagonal bit 33DIN7422Special steel

18.09 €

1 Available 9 Days 5528.528.5DIN 74223/8" (10 mm)3/8" (10 mm)--Inner hexagonal bit 44DIN7422Special steel

18.09 €

1 Available 9 Days 6033.533.5DIN 74223/8" (10 mm)3/8" (10 mm)--Inner hexagonal bit 55DIN7422Special steel

17.01 €

1 Available 9 Days 6538.538.5DIN 74223/8" (10 mm)3/8" (10 mm)--Inner hexagonal bit 66DIN7422Special steel

20.32 €

1 Available 9 Days 7043.543.5DIN 74223/8" (10 mm)3/8" (10 mm)--Inner hexagonal bit 77DIN7422Special steel

22.47 €

1 Available 9 Days 8052.552.5DIN 74223/8" (10 mm)3/8" (10 mm)--Inner hexagonal bit 99DIN7422Special steel

21.40 €

1 Available 9 Days 8557.557.5DIN 74223/8" (10 mm)3/8" (10 mm)--Inner hexagonal bit 1010DIN7422Special steel

25.68 €

1 Available 9 Days 87.56060DIN 74223/8" (10 mm)3/8" (10 mm)--Inner hexagonal bit 1111DIN7422Special steel

31.21 €

1 Available 9 Days 9062.562.5DIN 74223/8" (10 mm)3/8" (10 mm)--Inner hexagonal bit 1212DIN7422Special steel

18.09 €

1 Available 9 Days 6033.5--3/8" (10 mm)--3/16"---Special steel

22.47 €

1 Available 9 Days 11689.589.5-3/8" (10 mm)3/8" (10 mm)--Inner hexagonal bit 66-Special steel

24.60 €

1 Available 9 Days 11689.589.5-3/8" (10 mm)3/8" (10 mm)--Inner hexagonal bit 88-Special steel

25.68 €

1 Available 9 Days 11688.588.5-3/8" (10 mm)3/8" (10 mm)--Inner hexagonal bit 1010-Special steel

29.05 €

1 Available 4 Days 108--DIN 74221/2" (12.5 mm)1/2" (12.5 mm)--Inner hexagonal bit 99DIN7422Special steel

Loading...

  1. 1

Basic information

Downforce Allen Material properties TiN Product type Bit

Tech Support