Double-ended open ring spanner set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
163-377/11
163-519/12
450N/10
450N/12
450N/12NRS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
DIN standard Material (details) Material properties Spanner size Spanner size
(mm)
Material

208.20 €

1 Available 9 Days DIN 3110|DIN ISO 10102-chrome plated-6|7|8|9|10|11|12|13Chromium-vanadium steel

235.60 €

1 Available 3 Days ------

114.71 €

1 Available 3 Days DIN 3110Chrome-vanadium · Chrome-plated surfacechrome plated6 x 7 - 27 x 32 mm6|7|8|9|10|11|12|13Chromium-vanadium steel

153.41 €

1 Available 3 Days DIN 3110|DIN ISO 10102-chrome plated6 x 7 - 27 x 32 mm6|7|8|9|10|11|12|13Chromium-vanadium steel

191.76 €

1 Available 3 Days DIN 3110|DIN ISO 10102-chrome plated6 x 7 - 30 x 32 mm6|7|8|9|10|11|12|13Chromium-vanadium steel

Loading...

  1. 1

Basic information

Product type Double-ended open ring spanner set

Tech Support