Bit

Bit
  • Volume Discount

Product Details:

Manufacturer part number: 3702-1

Brand: HAZET

Price: 36.43

Delivery time: 8 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3702-1

Part Number
3702-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

36.43 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 36 Downforce Square socket Drive (screwdriver) 1/2" (12.5 mm)
Drive (tools) 1/2" (12.5 mm) Material properties chrome plated Product type Bits
Spanner size 10 mm Spanner size(mm) 10 Material Chromium-vanadium steel

This page is Bit , part number 3702-1.
You can find the detail information about specifications and dimensions on part number 3702-1.

Tech Support