Brake caliper bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2784-14

Part Number
2784-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

50.03 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 110 Downforce Allen Drive (screwdriver) 3/4" (20 mm)
Product type Brake caliper bit Spanner size(mm) 14

This page is Brake caliper bit, part number 2784-14.
You can find the detail information about specifications and dimensions on part number 2784-14.

Tech Support