Ratchet head

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

163-366/18

Part Number
163-366/18
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

744.11 €

1 Available 9 Days

Loading...

  1. 1

Basic information

Material properties chrome plated No. of teeth 72 Product type Ratcheting crowfoot wrench set
Spanner size(mm) 8|9|10|11|12|13|14|15 Material Chromium-vanadium steel

This page is Ratchet head, part number 163-366/18.
You can find the detail information about specifications and dimensions on part number 163-366/18.

Tech Support