Dust Mask (No Valve) 【20 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

8710E

Part Number
8710E
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

-

20 Pieces Per Package

1 pack 3 Days

Loading...

  1. 1

Basic information

Filter class/protection level FFP1 Filter class FFP1 Product type Dust mask (no valve)
Standards (workplace health and safety) DIN EN 149:2001 Standards EN 149 Type 8710E
Type (misc.) Without valve

This page is Dust Mask (No Valve) , part number 8710E.
You can find the detail information about specifications and dimensions on part number 8710E.

Tech Support