Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
8812 |
9322+GEN3 |
9322+GEN3SV |
9332+GEN3 |
9332+GEN3SV |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Filter class/protection level | Filter class | Standards (workplace health and safety) | Standards | Type | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|
20.16 € | 10 Pieces Per Package | 1 pack | 3 Days | FFP1 | FFP1 | DIN EN 149:2001 | EN 149 | 8812 | With valve | ||
77.56 € | 10 Pieces Per Package | 1 pack | Available | 14 Days | - | FFP2 | - | - | - | - | |
31.21 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | - | FFP2 | - | - | - | - | |
- | 10 Pieces Per Package | 1 pack | 3 Days | - | FFP3 | - | - | - | - | ||
61.99 € | 5 Pieces Per Package | 1 pack | Available | 3 Days | - | FFP3 | - | - | - | - |
Loading...
Product type | Valved dust mask |
---|