Manufacturer part number: 140
Brand: BAHCO
Price: 67.43 €
Delivery time: 3 Days
Overall Length: 210 mm
DIN standard: DIN 5234
Jaw angle: -
Manufacturer part #: 140
Pipe diameter (in inches) (max.): 3/4"
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
140
Part Number
|
---|
140 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | DIN standard | Jaw angle | Manufacturer part # | Pipe diameter (in inches) (max.) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|
67.43 € | 1 | Available | 3 Days | 210 | DIN 5234 | - | 140 | 3/4" | 375 |
Loading...
Product type | Alligator wrench |
---|
This page is Alligator Wrench, part number 140.
You can find the detail information about specifications and dimensions on part number 140.
Part Number |
---|
141 |
142 |
143 |
144 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall Length (mm) | DIN standard | Jaw angle | Manufacturer part # | Pipe diameter (in inches) (max.) | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|
74.28 € | 1 | Available | 3 Days | 320 | - | 90° | 141 | 1" | - | |
100.51 € | 1 | Available | 3 Days | 426 | - | - | 142 | 1 1/2" | - | |
145.65 € | 1 | 3 Days | 557 | - | - | 143 | 2 1/2" | - | ||
301.37 € | 1 | Available | 3 Days | 722 | - | - | 144 | 3 1/2" | - |