Confirmed

Step Drill Bit (5343)

Step Drill Bit 5343

Part number:

5343
Clear
    Quantity:
    Loading...

    Part number list

    Number of items
    Part number
    5343

    Bore type

    Drill features

    Drill hole diameter (range)

    Material (details)

    Material properties

    Material suitability

    Product type

    Shank diameter

    (mm)

    Step spacing

    (mm)

    Thread type

    Tool holder (drill)

    Total length

    (mm)

    Type (misc.)

    Minimum order quantity
    -
    -
    4 - 12 mm
    HSS
    TiN
    Metal|Plastic|Up to 4 mm for steel plate. acrylic glass. plastic and NE-metals
    Step drill bit
    6
    1
    -
    Triangular shank
    80
    TIN
    1 pieces
    Unit price (excluding VAT)(Unit price including VAT)
    Standard shipping days
    26.91 €
    ( 32.02 € )
    3 working days
    Part number has been confirmed