Hexagonal Key

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4-351
6-812
6-813
6-814
6-815
6-816
6-817
6-818
6-819
6-820
6-821
6-822
6-823
6-825
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Material Material properties Product type

4.93 €

1 7 Days 4 mm100Chromium-vanadium steelnickel platedAllen key

0.49 €

1 3 Days 1 mm46Special steelburnishedAllen key

0.73 €

1 Available 3 Days 1.5 mm5Special steelburnishedAllen key

0.72 €

1 Available 3 Days 2 mm55Special steelburnishedAllen key

0.43 €

1 3 Days 2.5 mm60Special steelburnishedAllen key

1.00 €

1 Available 3 Days 3 mm65Special steelburnishedAllen key

1.00 €

1 Available 3 Days 3.5 mm68Special steelburnishedAllen key

1.35 €

1 Available 3 Days 4 mm72Special steelburnishedAllen key

1.55 €

1 Available 3 Days 4.5 mm75Special steelburnishedAllen key

10.61 €

1 Available 3 Days 1.5 mm / 2 mm / 2.5 mm / 3 mm / 4 mm / 5 mm / 5.5 mm / 6 mm-Special steelnickel platedAllen key set

1.85 €

1 Available 3 Days 5 mm80Special steelburnishedAllen key

1.85 €

1 Available 3 Days 5.5 mm85Special steelburnishedAllen key

2.40 €

1 Available 3 Days 6 mm90Special steelburnishedAllen key

1.43 €

1 4 Days 7 mm95Special steelburnishedAllen key

Loading...

  1. 1

Basic information

Downforce Allen Type (misc.) Metric

Tech Support