Bolt cutters

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
71 72 460
71 72 610
71 72 760
71 72 910
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Mass
(g)
Type

94.33 €

1 3 Days 460210071 72 460

109.20 €

1 3 Days 610255071 72 610

142.94 €

1 3 Days 760425071 72 760

187.37 €

1 Quote 910495071 72 910

Loading...

  1. 1

Basic information

Edge hardness(HRC) 62 Material Chromium-vanadium premium steel|Tool steel Product type Bolt cutter
Wire hardness (max.)(mm) (HRC 19/HRC 40/HRC 48): Ø 8/6/5

Tech Support