Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
71 01 200 |
71 02 200 |
71 12 200 |
71 21 200 |
71 22 200 |
71 32 200 |
71 41 200 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Mass (g) | Type | Type (misc.) | Wire hardness (max.) (mm) | |
---|---|---|---|---|---|---|---|---|
34.98 € | 1 | 3 Days | 340 | 71 01 200 | One-component grip with centre cutter | (Soft / medium hard / hard / piano wire) Ø 6.0/5.2/4.0/3.6 | ||
37.47 € | 1 | 3 Days | 355 | 71 02 200 | Centre cutters | Soft / medium hard / hard / piano wire) Ø 6.0/5.2/4.0/3.6 | ||
42.38 € | 1 | 3 Days | 375 | 71 12 200 | 52 34 type | (Soft / medium hard / hard / piano wire) Ø 6.0/5.2/4.0/3.6 | ||
43.73 € | 1 | 9 Days | 320 | 71 21 200 | - | (Soft / medium hard / hard / piano wire) Ø 6.0/5.2/4.0/3.6 | ||
51.59 € | 1 | 3 Days | 375 | 71 22 200 | Cutting with facets. opening spring and 20° bent head | (Soft / medium hard / hard / piano wire) Ø 6.0/5.2/4.0/3.6 | ||
42.97 € | 1 | Quote | 330 | 71 32 200 | - | (Soft / medium hard / hard / piano wire) Ø 6.0/5.2/4.0/3.6 | ||
48.57 € | 1 | Quote | 335 | 71 41 200 | - | (Soft / medium hard / hard / piano wire) Ø 6.0/5.2/4.0/3.6 |
Loading...
Overall Length(mm) | 200 | DIN standard | DIN ISO 5743 | Edge hardness(HRC) | 64 |
---|---|---|---|---|---|
Material | Chromium-vanadium premium steel | Product type | Bolt cutter | Wire hardness (max.) hard wire(mm) | 4 |
Wire hardness piano wire (max.)(mm) | 3.6 | Wire hardness (max.) soft wire(mm) | 6 | Wire hardness (max.) medium wire(mm) | 5.2 |