We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy at any time.

Bolt cutter

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
71 01 250
71 02 200 T
71 22 200 T
71 31 250
71 32 200 T
72 62 200
Part NumberStandard Unit PriceVolume DiscountShipping Days?Overall Length
(mm)
Mass
(g)
DIN standard Edge hardness
(HRC)
Material Type Wire hardness (max.) Wire hardness (max.) hard wire
(mm)
Wire hardness (max.)
(mm)
Wire hardness piano wire (max.)
(mm)
Wire hardness (max.) soft wire
(mm)
Wire hardness (max.) medium wire
(mm)

48.17 €

Available 5 Days 250465-64Chromium-vanadium premium steel71 01 250(Medium-hard/hard/piano wire) 5.6/4/3.8 mm Ø4-3.8-5.6

49.29 €

Available 5 Days 200375DIN ISO 574364Chromium-vanadium premium steel--4-3.665.2

64.97 €

Available Quote 200370DIN ISO 574364Chromium-vanadium premium steel--4-3.665.2

47.05 €

Available 4 Days 250465-64Chromium-vanadium premium steel71 31 250-4.3(Medium-hard/hard/piano wire) 6/4.3/4.2 Ø4.2-6

51.53 €

Available 4 Days 200380DIN ISO 574364Chromium-vanadium premium steel--4-3.665.2

64.97 €

Available 5 Days 200375-59Chromium-vanadium electric furnace steel-------

Loading...

  1. 1

Basic information

Product type Bolt cutter

Additional Products in this Category

Tech Support