Forward / reverse ratchet set

Forward / reverse ratchet set
  • Volume Discount

Product Details:

Manufacturer part number: 05073645001

Brand: WERA

Price: 44.63

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05073645001

Part Number
05073645001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

44.63 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 87 Downforce (ratchets) 1/4" (6.3 mm) Material Chromium-vanadium steel
No. of teeth 60 Product type Forward/reverse ratchet set Torque (max.)(Nm) 62
Weight(g) 154

This page is Forward / reverse ratchet set, part number 05073645001.
You can find the detail information about specifications and dimensions on part number 05073645001.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360