Wrench-hammer combo

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05003692001

Part Number
05003692001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

119.16 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 341 Downforce (ratchets) 1/2" (12.5 mm) No. of teeth 60
Product type Wrench-hammer combo Torque (max.)(Nm) 600 Weight(g) 1095

This page is Wrench-hammer combo, part number 05003692001.
You can find the detail information about specifications and dimensions on part number 05003692001.

Tech Support