VDE bits

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05004952001
05004954001
05004957001
05004958001
05004960001
05004961001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Spanner size
(mm)

17.80 €

1 Available 4 Days 8

18.91 €

1 Available 4 Days 10

18.91 €

1 Available 4 Days 13

18.91 €

1 Available 4 Days 14

20.07 €

1 Available 4 Days 16

20.07 €

1 Available 4 Days 17

Loading...

  1. 1

Basic information

Overall Length(mm) 46 Downforce Hex head Drive (screwdriver) 3/8" (10 mm)
Product type VDE bits

Tech Support