Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05003524001 |
05003581001 |
05003636001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Downforce | Weight (g) | |
---|---|---|---|---|---|---|---|
6.28 € | 1 | Available | 4 Days | 110 | 1/4" (6.3 mm) | 44 | |
10.77 € | 1 | Available | 4 Days | 165 | 3/8" (10 mm) | 149 | |
12.59 € | 1 | Available | 4 Days | 250 | 1/2" (12.5 mm) | 352 |
Loading...
Material | Chromium-vanadium steel | Material properties | matt chrome plating | Product type | T-handle |
---|