Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
05073268001 |
05073271001 |
05073272001 |
05073274001 |
05073275001 |
05073276001 |
05073278001 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Overall Length (mm) | Product size (height) (mm) | Product size (width) (mm) | Spanner size (mm) | |
---|---|---|---|---|---|---|---|---|
21.60 € | 1 | Available | 4 Days | 144 | 7 | 20 | 8|8 | |
24.03 € | 1 | Available | 4 Days | 165 | 7.5 | 25 | 11|11 | |
24.03 € | 1 | Available | 4 Days | 170.7 | 8.5 | 26.3 | 12|12 | |
30.00 € | 1 | Available | 4 Days | 188 | 9.2 | 29.3 | 14|14 | |
30.48 € | 1 | Available | 4 Days | 200 | 9.2 | 32.3 | 15|15 | |
30.48 € | 1 | Available | 4 Days | 212 | 10.5 | 35 | 16|16 | |
34.65 € | 1 | Available | 4 Days | 235 | 11 | 39 | 18|18 |
Loading...
DIN standard | DIN ISO 1711-1 | Material (details) | Chrome molybdenum steel. nickel chrome coating | Material | Cromoly steel |
---|---|---|---|---|---|
Material properties | nickel-chrome plating | No. of teeth | 80 | Product type | Crowfoot wrench |