• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Mandrel

Mandrel
  • Volume Discount

Product Details:

Manufacturer part number: 05003696001

Brand: WERA

Price: 24.25

Delivery time: 4 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05003696001

Part Number
05003696001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

24.25 €

1 Available 4 Days

Loading...

  1. 1

Basic information

Overall Length(mm) 135 Material (details) Tough-elastic hardened chromium-molybdenum steel Material Cromoly steel
Material properties tempered Product type Mandrel Size 1/2" (12.5 mm)

This page is Mandrel, part number 05003696001.
You can find the detail information about specifications and dimensions on part number 05003696001.

Tech Support