Switch Ratcheting crowfoot wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
05020064001
05020065001
05020066001
05020067001
05020068001
05020069001
05020070001
05020071001
05020072001
05020073001
05020074001
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Spanner size
(mm)

36.33 €

1 Available 4 Days 1448

36.33 €

1 Available 4 Days 15910

42.17 €

1 Available 4 Days 16511

42.17 €

1 Available 4 Days 17112

42.17 €

1 Available 4 Days 17913

46.47 €

1 Available 4 Days 18714

47.01 €

1 Available 4 Days 19915

47.01 €

1 Available 4 Days 21316

47.45 €

1 Available 4 Days 22517

56.27 €

1 Available 4 Days 23418

56.27 €

1 Available 4 Days 24619

Loading...

  1. 1

Basic information

Material Cromoly steel Material properties nickel-chrome plating No. of teeth 80
Product type Ratcheting crowfoot wrench

Tech Support