Electronic Pliers / Special steel, Tool steel / DIN ISO 5745, DIN ISO 5746, DIN ISO 5749, DIN ISO 5749 B

Electronic Pliers / Special steel, Tool steel / DIN ISO 5745, DIN ISO 5746, DIN ISO 5749, DIN ISO 5749 B
  • Volume Discount
[Specifications]
・Material: Special steel, Tool steel
・Standards: DIN ISO 5745, DIN ISO 5746, DIN ISO 5749, DIN ISO 5749 B

[Features]
・VDE-tested Safety pliers
・With 1000 V protective insulation
・Ergonomic design handle sleeves in a modern 2-component design made of premium plastic with excellent tactile properties
・Non-adhesive surface when dealing with wet conditions and dirt

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
100336
100338
100526
100572
100574
100577
100652
100802
100804
100806
100808
100810
100812
100814
100816
100818
100820
100822
100824
100826
101030
101038
101040
101044
101046
101048
101050
101051
101052
101054
101076
101082
101096
108771
108773
108777
108778
108779
108780
108781
108783
108784
108785
108786
108787
108789
108792
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Edge hardness
(HRC)
EN standard Jaw length
(mm)
Jaw shape Jaw size
(mm)
Jaw tip width
(mm)
Jaw width
(mm)
Manufacturer part # Material Material properties Pliers features Product type Range of use (pliers) Standards Weight
(g)
Wire hardness (max.) soft wire
(mm)

33.37 €

1 Available 7 Days 185-64EN 60900-----100336Tool steelchrome plated-Comb pliersVDEDIN ISO 5746220-

40.89 €

1 Available 8 Days 200-64EN 60900-----100338Tool steelchrome plated-Comb pliersVDEDIN ISO 5746310-

48.93 €

1 Available 7 Days 160DIN ISO 5749|DIN EN 6090064EN 60900-----100526Tool steelchrome platednon-flush typeSide cutterVDEDIN ISO 5749 B200-

36.60 €

1 Available 7 Days 145DIN ISO 5749|DIN EN 6090064EN 60900-----100572Tool steelchrome platednon-flush typeSide cutterVDEDIN ISO 5749 B140-

37.67 €

1 Available 7 Days 160DIN ISO 5749|DIN EN 6090064EN 60900-----100574Tool steelchrome platednon-flush typeSide cutterVDEDIN ISO 5749 B180-

39.83 €

1 Available 7 Days 180DIN ISO 5749|DIN EN 6090064EN 60900-----100577Tool steelchrome platednon-flush typeSide cutterVDEDIN ISO 5749 B240-

56.55 €

1 Available 7 Days 160DIN EN 6090064EN 60900-----100652Tool steelchrome plated-Stripper side cutter comboVDE-180-

44.59 €

1 Available 7 Days 120--------100802Tool steelchrome platednon-flush typeSide cutterESD-100-

47.84 €

1 Available 7 Days 120--------100804Tool steelchrome platedflush-cuttingSide cutterESD-100-

51.12 €

1 Available 7 Days 120--------100806Tool steelchrome platednon-flush typeSide cutterESD-100-

48.93 €

1 Available 7 Days 120--------100808Tool steelchrome platedflush-cuttingSide cutterESD-100-

56.55 €

1 Available 7 Days 120--------100810Tool steelchrome platednon-flush typeEnd cutting nippersElectrical & precision engineering-100-

45.67 €

1 Available 7 Days 130-60-30Straight527100812Tool steelchrome plated-Needle nose pliersElectrical & precision engineering-100-

47.84 €

1 Available 3 Days 150-60-48Straight527100814Tool steelchrome plated-Needle nose pliersElectrical & precision engineering-100-

53.29 €

1 Available 7 Days 150-60-4845-degree527100816Tool steelchrome plated-Needle nose pliersElectrical & precision engineering-100-

45.67 €

1 Available 56 Days 130---21Straight--5100818Tool steelchrome plated-Flat nose pliersElectrical & precision engineering-100-

48.93 €

1 Available 7 Days 130---21Straight--4.5100820Special steel--Flat nose pliersElectrical & precision engineering-100-

43.49 €

1 Available 7 Days 130---18Straight--5100822Special steel--Round nose pliersElectrical & precision engineering-100-

58.72 €

1 Available 7 Days 120-60------100824Tool steelchrome platedflush-cuttingAngled end cutting nipperESD-100-

53.29 €

1 Available 7 Days 120-60------100826Tool steelchrome platedflush-cuttingAngled end cutting nipperESD-100-

30.13 €

1 Available 19 Days 118-60------101030Tool steelburnishedflush-cuttingSide cutterElectrical & precision engineering-510.8

32.29 €

1 Available 7 Days 129-60------101038Tool steelburnishedflush-cuttingSide cutterElectrical & precision engineering-671

29.05 €

1 Available 3 Days 132-60------101040Tool steelburnishedflush-cuttingSide cutterElectrical & precision engineering-811.3

31.21 €

1 Available 7 Days 130--------101044Tool steelburnishedflush-cuttingSide cutterElectrical & precision engineering-712

65.25 €

1 Available 7 Days 130--------101046Tool steelburnishednon-flush typeSide cutterElectrical & precision engineering-95-

32.29 €

1 Available 7 Days 132--------101048Tool steelburnishedflush-cuttingSide cutterElectrical & precision engineering-79-

44.59 €

1 Available 7 Days 132--------101050Tool steelburnishedflush-cuttingSide cutterElectrical & precision engineering-79-

47.84 €

1 Available 6 Days 132--------101051Tool steelburnishednon-flush typeSide cutterElectrical & precision engineering-78-

44.59 €

1 Available 7 Days 131--------101052Tool steelburnishedflush-cuttingSide cutterElectrical & precision engineering-79-

46.76 €

1 Available 7 Days 148--------101054Tool steelburnishedflush-cuttingKraft side cutterElectrical & precision engineering-103-

37.67 €

1 Available 7 Days 152---3545-degree51.52101076Tool steelburnished-Needle nose pliersElectrical & precision engineering-60-

34.44 €

1 Available 3 Days 140---35Straight51.52101082Tool steelburnished-Needle nose pliersElectrical & precision engineering-79-

32.29 €

1 Available 7 Days 140---21Straight--3101096---Flat nose pliersElectrical & precision engineering-80-

44.59 €

1 Available 7 Days 160DIN ISO 5745|DIN EN 60900--52Straight--9108771Tool steelchrome plated-Flat nose pliersVDEDIN ISO 5745180-

46.76 €

1 Available 7 Days 160DIN ISO 5745|DIN EN 60900--50Straight--8108773Tool steelchrome plated-Flat nose pliersVDEDIN ISO 5745170-

56.55 €

1 Available 7 Days 160DIN ISO 5745|DIN EN 6090060EN 609005245-degree--9108777Tool steelchrome plated-Telecom pliersVDEDIN ISO 5745170-

56.55 €

1 Available 51 Days 200DIN ISO 5745|DIN EN 6090060EN 6090072Straight--10108778Tool steelchrome plated-Telecom pliersVDEDIN ISO 5745220-

52.20 €

1 Available 7 Days 160DIN ISO 5745|DIN EN 6090060EN 6090052Straight--9108779Tool steelchrome plated-Telecom pliersVDEDIN ISO 5745170-

58.72 €

1 Available 7 Days 200DIN ISO 5745|DIN EN 6090064EN 609007245-degree--10108780Tool steelchrome plated-Telecom pliersVDEDIN ISO 5745220-

44.59 €

1 Available 7 Days 165-64EN 60900-----108781Tool steelchrome plated-Comb pliersVDEDIN ISO 5746200-

45.67 €

1 Available 7 Days 200-64EN 60900-----108783Tool steelchrome plated-Comb pliersVDEDIN ISO 5746350-

69.60 €

1 Available 51 Days 200DIN ISO 5749|DIN EN 6090064EN 60900-----108784Tool steelchrome platednon-flush typeKraft side cutterVDEDIN ISO 5749340-

45.67 €

1 Available 7 Days 145DIN ISO 5749|DIN EN 6090064EN 60900-----108785Tool steelchrome platednon-flush typeSide cutterVDEDIN ISO 5749160-

48.93 €

1 Available 7 Days 160DIN ISO 5749|DIN EN 6090064EN 60900-----108786Tool steelchrome platednon-flush typeSide cutterVDEDIN ISO 5749210-

51.12 €

1 Available 7 Days 180DIN ISO 5749|DIN EN 6090064EN 60900-----108787Tool steelchrome platednon-flush typeSide cutterVDEDIN ISO 5749290-

60.89 €

1 Available 7 Days 170DIN ISO 5749|DIN EN 6090064EN 60900-----108789Tool steelchrome platednon-flush typeKraft side cutterVDEDIN ISO 5749230-

63.07 €

1 Available 7 Days 160--------108792---Stripper side cutter comboWorkshop---

Loading...

  1. 1

Tech Support