Sensor

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EXF1

Part Number
EXF1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

174.89 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product Type Flow rate sensor Cable length(m) 1 Connector (sensor) Cable. open end
IP rating IP40 Max. operating voltage(V DC) 24 Max. temperature(°C) +65
Min. operating voltage(V DC) 12 Min. temperature(°C) -10 Operating voltage (range) 12 - 24 V DC
Outputs (sensors) NPN Product size (height)(mm) 13 Product size (width)(mm) 27
Product size (length)(mm) 29 Response time(ms) 2 Type (manufacturer type) EXF1

This page is Sensor, part number EXF1.
You can find the detail information about specifications and dimensions on part number EXF1.

Tech Support