Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
P01102123Z |
P01102124Z |
P01102125Z |
P01102127Z |
P01102128Z |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Reading category | Tip diameter (mm) | |
---|---|---|---|---|---|---|
19.13 € | 1 | 3 Days | CAT IV 1000 V | - | ||
19.13 € | 1 | 3 Days | - | 2 | ||
19.13 € | 1 | 3 Days | - | 4 | ||
26.77 € | 1 | 3 Days | CAT IV 1000 V | - | ||
28.00 € | 1 | 3 Days | - | 4 |
Loading...
Product type | Plug | Colour | Red|Black | Jack diameter(mm) | 4 |
---|---|---|---|---|---|
Plug features | Straight |