Confirmed
  • Est. shipping days
    • All
    • Within 3 working days

Spark plug wrench

Spark plug wrench 2430 G-200

Part number:

2430 G-200
Clear
Quantity:
Loading...

Part number list

Number of items
Part number
2430 G-200
Minimum order quantity
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
48.93 €
( 58.23 € )
3 working days

More Information

Basic information

[Specifications]
・Product type: Round nose pliers
・Overall Length(mm): 200

[Features]
・Two-component handles: soft thermoplastic surface on tough polypropylene base provides superior grip
・Equipped with a patented return spring featuring an on/off function
・Half-round serrated jaws for gripping flat and round material with great accessibility in confined spaces
・Straight jaws with hardened cutting edges for cutting soft and hard wire
・High-performance alloy steel
・Phosphate finish, anti-corrosion treated

Similar ProductsSee all similar products

No similar products found for this item.
Part number has been confirmed