Configure

Single-ended open ring spanner

Single-ended open ring spanner

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Overall Length

(mm)

Manufacturer part #

Product type

Minimum order quantity
160
2171G-160
Side cutter
1 pieces
180
2628 G-180
Comb pliers
1 pieces
160
2628 GC-160IP
Comb pliers
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
34.44 €
( 40.98 € )
21 working days
44.59 €
( 53.06 € )
3 working days
39.83 €
( 47.40 € )
3 working days

More Information

Basic information

[Specifications]
・Product type: Comb pliers, Side cutter
・Overall Length(mm): 160, 180

[Features]
・Two-component handles for maximum grip comfort
・High-performance alloy steel
・Phosphate finish, anti-corrosion treated