Snipe Nose Pliers with Self-Opening Dual-Component Handles / Overall Length 160, 200mm

Snipe Nose Pliers with Self-Opening Dual-Component Handles / Overall Length 160, 200mm
  • Volume Discount
[Specifications]
・Overall Length(mm): 160, 200
・Product type: Round nose pliers, Side cutter

[Features]
・Two-component ERGO handles: soft thermoplastic surface on tough polypropylene base provides superior grip
・Equipped with a patented return spring featuring an on/off function
・Half-round serrated jaws for gripping flat and round material with great accessibility in confined spaces
・Bent jaws with hardened cutting edges for cutting soft and hard wire
・High-performance alloy steel
・ISO 5745

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2427 GC-200IP
2430 G-160
8161
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Manufacturer part # Product type

74.28 €

1 Available 3 Days 2002427 GC-200IPRound nose pliers

44.59 €

1 Available 3 Days 1602430 G-160Round nose pliers

76.45 €

1 Available 12 Days -8161Side cutter

Loading...

  1. 1

Tech Support