Stepped tommy bar

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6219350
6219430
6528060
6528140
6528220
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Max. length
(mm)
Weight
(g)

10.61 €

1 Available 3 Days 19019045

14.89 €

1 Available 14 Days 240240149

6.87 €

1 Available 3 Days 19019050

9.00 €

1 Available 3 Days 240240159

11.68 €

1 Available 3 Days 310310492

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Material properties chrome plated Product type Stepped tommy bar

Tech Support