Bit T-handle

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1871641
6143430
6170160
6180120
6194930
6195150
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Material

39.83 €

1 Available 11 Days 292-1/2" (12.5 mm)Chromium-vanadium steel

26.91 €

1 Available 3 Days 292DIN 31221/2" (12.5 mm)Chromium-vanadium steel

19.27 €

1 Available 3 Days 115DIN 31221/4" (6.3 mm)Chromium-vanadium steel

125.63 €

1 Available 11 Days 700DIN 31221" (25 mm)Chromium-vanadium steel

32.29 €

1 Available 3 Days ----

34.44 €

1 Available 3 Days ----

Loading...

  1. 1

Basic information

Product type Bit T-handle

Tech Support