Face pin wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6354480
6354560
6354640
6354720
6354990
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Spanner size
(mm)

33.37 €

1 Available 3 Days 1783

37.67 €

1 Available 3 Days 1784

37.67 €

1 Available 3 Days 2305

43.49 €

1 Available 3 Days 2306

47.84 €

1 Available 39 Days 2308

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Product type Face pin wrench

Tech Support