• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Enlarger

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1531220
6263410
6278280
6650020
6671530
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Material Material properties Max. length
(mm)
Weight
(g)

980.81 €

1 Available 14 Days 931 1/2"Special steel-933600.0

30.13 €

1 Available 14 Days 333/8" (10 mm)Special steel-3361

37.67 €

1 Available 7 Days 603/4" (20 mm)Chromium-vanadium steelchrome plated60337

25.68 €

1 Available 3 Days 441/2" (12.5 mm)Special steel-44146

38.75 €

1 Available 3 Days 653/4" (20 mm)Special steel-65445

Loading...

  1. 1

Basic information

Product type Enlarger

Tech Support