• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Impact open ring spanner

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6400260
6400340
6400420
6400500
6400690
6400770
6400850
6400930
6401070
6401150
6401230
6401310
6401580
6401660
6401740
6401820
6401900
6402040
6402120
6402200
6402390
6402470
6410570
6411030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Spanner size
(mm)

31.21 €

1 Available 14 Days 18830

33.37 €

1 Available 14 Days 19632

38.75 €

1 Available 14 Days 21136

47.84 €

1 Available 14 Days 22741

58.72 €

1 Available 3 Days 25646

71.77 €

1 Available 3 Days 28150

96.12 €

1 Available 14 Days 31055

89.57 €

1 Available 3 Days 32160

109.24 €

1 Available 3 Days 35165

131.09 €

1 Available 14 Days 37070

169.85 €

1 Available 14 Days 39075

180.81 €

1 Available 14 Days 40680

208.20 €

1 Available 14 Days 40685

273.96 €

1 Available 3 Days 45690

305.75 €

1 Available 14 Days 45695

531.49 €

1 Available 14 Days 500100

575.33 €

1 Available 14 Days 500105

586.29 €

1 Available 14 Days 500110

772.60 €

1 Available 14 Days 525115

805.47 €

1 Available 14 Days 525120

915.05 €

1 Available 14 Days 545125

1,145.19 €

1 Available 14 Days 575130

30.13 €

1 Available 14 Days 18127

43.49 €

1 Available 14 Days 19634

Loading...

  1. 1

Basic information

DIN standard DIN 133 Material Chromium-vanadium steel Product type Impact open ring spanner

Tech Support