Bit reducer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6143000
6180040
6236280
6278010
6675280
6699700
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Material

15.96 €

1 Available 3 Days ----

52.20 €

1 Available 11 Days 75DIN 31233/4" (20 mm)|1" (25 mm)Chromium-vanadium steel

14.89 €

1 Available 3 Days ----

30.13 €

1 Available 43 Days ----

32.29 €

1 Available 3 Days ----

842.72 €

1 Available 11 Days 138--Steel

Loading...

  1. 1

Basic information

Product type Bit reducer

Tech Support