Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1733109
1899694
2308908
2308924
2308967
2309122
6153150
6153740
6153820
6153900
6154040
6156330
6157300
6158030
6176280
6176360
6188290
6188530
6188880
6188960
6189340
6190940
6191240
6194770
6194850
6195230
6195310
6195580
6241360
6626580
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Material Material properties Max. length
(mm)
Spanner size
(mm)
Weight
(g)

323.28 €

1 Available 11 Days -Steel---2984

279.45 €

1 Available 11 Days -----2900

246.56 €

1 Available 3 Days -Chromium-vanadium steel---2790

334.24 €

1 Available 11 Days -----2765

356.16 €

1 Available 39 Days -----845

120.17 €

1 Available 11 Days -----820

14.89 €

1 Available 3 Days ----5-

14.89 €

1 Available 3 Days ----10-

17.01 €

1 Available 3 Days ----12-

18.09 €

1 Available 3 Days ----14-

22.47 €

1 Available 3 Days ----17-

22.47 €

1 Available 3 Days ------

17.01 €

1 Available 3 Days ------

21.40 €

1 Available 3 Days ------

12.73 €

1 Available 3 Days ------

12.73 €

1 Available 3 Days ------

31.21 €

1 Available 11 Days 160Chromium-vanadium steelchrome plated16010120

34.44 €

1 Available 11 Days 200Chromium-vanadium steelchrome plated20013220

39.83 €

1 Available 39 Days 250Chromium-vanadium steelchrome plated25017373

45.67 €

1 Available 11 Days 280Chromium-vanadium steelchrome plated28019539

56.55 €

1 Available 11 Days 380Chromium-vanadium steelchrome plated380271179

13.83 €

1 Available 3 Days ------

12.73 €

1 Available 3 Days ------

24.60 €

1 Available 3 Days 150Chromium-vanadium steelchrome plated1508116

27.97 €

1 Available 3 Days 160Chromium-vanadium steelchrome plated1609126

36.60 €

1 Available 33 Days 230Chromium-vanadium steelchrome plated23013357

37.67 €

1 Available 11 Days 240Chromium-vanadium steelchrome plated24014378

36.60 €

1 Available 3 Days 280Chromium-vanadium steelchrome plated28017718

12.73 €

1 Available 3 Days ------

283.83 €

1 Available 11 Days -----2956

Loading...

  1. 1

Basic information

Product type Bit

Tech Support