Allen Kraft bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1577514
1956477
1956485
1956507
1956515
1956523
1956558
1956566
1956574
1956582
1956590
1956604
6223970
6224000
6224190
6224270
6224350
6225320
6225670
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Max. length
(mm)
Spanner size
(mm)
Weight
(g)

58.72 €

1 Available 11 Days 751" (25 mm)7530735

40.89 €

1 Available 3 Days 653/4" (20 mm)6514440

44.59 €

1 Available 3 Days 653/4" (20 mm)6517495

45.67 €

1 Available 3 Days 653/4" (20 mm)6522590

45.67 €

1 Available 3 Days 653/4" (20 mm)6524630

45.67 €

1 Available 3 Days 653/4" (20 mm)6527440

53.29 €

1 Available 3 Days 751" (25 mm)7519650

54.37 €

1 Available 3 Days 751" (25 mm)7522675

56.55 €

1 Available 3 Days 751" (25 mm)7524700

54.37 €

1 Available 3 Days 751" (25 mm)7527730

58.72 €

1 Available 6 Days 751" (25 mm)7532800

58.72 €

1 Available 3 Days 751" (25 mm)7536860

24.60 €

1 Available 31 Days 441/2" (12.5 mm)44573

25.68 €

1 Available 12 Days 441/2" (12.5 mm)44672

25.68 €

1 Available 3 Days 441/2" (12.5 mm)44877

25.68 €

1 Available 3 Days 441/2" (12.5 mm)441079

26.91 €

1 Available 3 Days 501/2" (12.5 mm)5012136

31.21 €

1 Available 3 Days 501/2" (12.5 mm)5014144

29.05 €

1 Available 3 Days 501/2" (12.5 mm)5017157

Loading...

  1. 1

Basic information

DIN standard DIN 3121 Downforce Allen Material Special steel
Product type Kraft bit

Tech Support