XZN Socket Screwdriver Bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1394312
1888943
1888951
2194872
2950944
2950952
6158890
6159000
6159190
6159270
6159350
6159430
6159510
6159780
6159860
6242170
6242250
6242330
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Drive (screwdriver) Max. length
(mm)
Size (screwdriver) Weight
(g)

17.99 €

1 Available 3 Days 943/8" (10 mm)94M668

25.55 €

1 Available 3 Days 571/2" (12.5 mm)57M14140

36.43 €

1 Available 14 Days 1001/2" (12.5 mm)100M14190

27.85 €

1 Available 14 Days 493/8" (10 mm)49M1078

28.93 €

1 Available 3 Days 601/2" (12.5 mm)60M16145

31.07 €

1 Available 3 Days 601/2" (12.5 mm)60-150

24.48 €

1 Available 11 Days 551/2" (12.5 mm)55M575

22.35 €

1 Available 3 Days 551/2" (12.5 mm)55M676

26.77 €

1 Available 14 Days 1001/2" (12.5 mm)100M693

25.55 €

1 Available 14 Days 551/2" (12.5 mm)55M877

26.77 €

1 Available 14 Days 1001/2" (12.5 mm)100M897

25.55 €

1 Available 11 Days 551/2" (12.5 mm)55M1094

32.15 €

1 Available 14 Days 1001/2" (12.5 mm)100M10124

27.85 €

1 Available 3 Days 551/2" (12.5 mm)55M12110

36.43 €

1 Available 3 Days 1001/2" (12.5 mm)100M12149

24.48 €

1 Available 14 Days 493/8" (10 mm)49M550

24.48 €

1 Available 14 Days 493/8" (10 mm)49M651

25.55 €

1 Available 14 Days 493/8" (10 mm)49M853

Loading...

  1. 1

Basic information

DIN standard DIN 2324 Downforce XZN socket Material Special steel
Material properties chrome plated Product type Screwdriver bit

Tech Support