Double-ended open ring spanner set 8-piece

Double-ended open ring spanner set 8-piece
  • Volume Discount

Product Details:

Manufacturer part number: 6077380

Brand: GEDORE

Price: 71.77

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

6077380

Part Number
6077380
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

71.77 €

1 Available 3 Days

Loading...

  1. 1

Basic information

DIN standard DIN 3110 Material Chromium-vanadium steel Material properties chrome plated
Product type Double-ended open ring spanner set Spanner size(mm) 6|7|8|9|10|11|12|13

This page is Double-ended open ring spanner set 8-piece, part number 6077380.
You can find the detail information about specifications and dimensions on part number 6077380.

Tech Support