Double-ended box wrench set 12-piece

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6030900
6031040
6031390
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

219.16 €

1 Available 11 Days

213.68 €

1 Available 3 Days

241.08 €

1 Available 39 Days

Loading...

  1. 1

Basic information

DIN standard DIN 838 Material Chromium-vanadium steel Material properties chrome plated
Product type Double-ended box wrench set Spanner size(mm) 6|7|8|9|10|11|12|13

Tech Support