Extension

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1476637
1476645
1476653
1845764
2960060
6201140
6236790
6236870
6238570
6261710
6262010
6262280
6658000
6658190
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Drive (screwdriver) Material Material properties Max. length
(mm)
Weight
(g)

20.32 €

1 Available 11 Days 50DIN 31233/8" (10 mm)Chromium-vanadium steelchrome plated5063

23.55 €

1 Available 11 Days 180DIN 31233/8" (10 mm)Chromium-vanadium steelchrome plated180164

46.76 €

1 Available 3 Days 500DIN 31233/8" (10 mm)Chromium-vanadium steelchrome plated500524

36.60 €

1 Available 11 Days 250-3/8" (10 mm)Chromium-vanadium steelchrome plated250210

37.67 €

1 Available 3 Days 65-3/8" (10 mm)Chromium-vanadium steelchrome plated6560

21.40 €

1 Available 11 Days 50-1/4" (6.3 mm)Special steel-5026

19.27 €

1 Available 11 Days 125DIN 31233/8" (10 mm)Chromium-vanadium steelchrome plated125117

24.60 €

1 Available 3 Days 250DIN 31233/8" (10 mm)Chromium-vanadium steelchrome plated250222

30.13 €

1 Available 11 Days 305DIN 31233/8" (10 mm)Chromium-vanadium steelchrome plated305287

22.47 €

1 Available 11 Days 75DIN 31213/8" (10 mm)Special steel-7590

23.55 €

1 Available 11 Days 125DIN 31213/8" (10 mm)Special steel-125149

32.29 €

1 Available 11 Days 250DIN 31213/8" (10 mm)Special steel-250298

104.88 €

1 Available 39 Days 300-1" (25 mm)Special steel-3002010

131.09 €

1 Available 39 Days 405-1" (25 mm)Special steel-4052587

Loading...

  1. 1

Basic information

Product type Extension

Tech Support