Freewheel ratchet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6243300
6243490
6243570
6243650
6243730
6243810
6244030
6254850
6255150
6255230
6255580
6255740
6256120
6256470
6256550
6256630
6256710
6256980
6257010
6257440
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Downforce (ratchets)

80.83 €

1 Available 14 Days 30512"

87.39 €

1 14 Days 40016"

136.55 €

1 Available 14 Days 50020"

197.24 €

1 Available 14 Days 63525"

268.48 €

1 Available 14 Days 76030"

426.29 €

1 Available 14 Days 94035"

553.41 €

1 Available 3 Days 96040"

96.12 €

1 Available 14 Days 30512"

104.88 €

1 Available 3 Days 30512"

100.51 €

1 Available 14 Days 30512"

136.55 €

1 Available 3 Days 40016"

131.09 €

1 Available 14 Days 40016"

164.37 €

1 Available 7 Days 50020"

175.33 €

1 Available 3 Days 50020"

241.08 €

1 Available 3 Days 63525"

252.04 €

1 Available 14 Days 63525"

305.75 €

1 Available 14 Days 76030"

338.63 €

1 Available 14 Days 76030"

487.67 €

1 Available 3 Days 94035"

608.21 €

1 Available 14 Days 96040"

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Product type Freewheel ratchet

Tech Support