• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Bit enlarger

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
6143190
6170080
6236010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Downforce Material

19.27 €

1 Available 3 Days ----

15.96 €

1 Available 3 Days 26DIN 31231/4" (6.3 mm)Chromium-vanadium steel

14.89 €

1 Available 3 Days ----

Loading...

  1. 1

Basic information

Product type Bit enlarger

Tech Support