Double-sided socket bit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1436805
1436813
1436821
1436848
1436856
1436864
1436872
1436899
1436902
1436910
1436929
1436937
1436945
1436953
1436961
1436988
1436996
1437003
1527312
1616323
1616331
1616358
1616366
2841851
6210050
6210210
6210480
6210640
6210720
6210800
6210990
6211020
6211100
6211290
6211450
6211530
6211610
6211880
6211960
6212180
6212260
6212340
6212420
6212500
6212690
6212770
6212850
6212930
6213070
6213150
6213230
6213310
6213580
6213660
6213740
6222810
6223030
6520750
6525120
6525200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
DIN standard Material Material properties Max. length
(mm)
Spanner size
(mm)
Weight
(g)

10.56 €

1 Available 14 Days 120-Steelchrome plated120999

11.61 €

1 Available 3 Days 130-Steelchrome plated13010116

12.67 €

1 Available 14 Days 136-Steelchrome plated13611122

8.93 €

1 Available 3 Days 145-Steelchrome plated14512166

13.75 €

1 Available 14 Days 152-Steelchrome plated15213192

15.87 €

1 Available 14 Days 160-Steelchrome plated16014216

16.93 €

1 Available 14 Days 178-Steelchrome plated17816275

17.99 €

1 Available 14 Days 187-Steelchrome plated18717305

20.23 €

1 Available 14 Days 195-Steelchrome plated19518385

14.81 €

1 Available 3 Days 205-Steelchrome plated20519440

24.48 €

1 Available 14 Days 225-Steelchrome plated22521620

24.48 €

1 Available 14 Days 225-Steelchrome plated22522632

33.21 €

1 Available 14 Days 248-Steelchrome plated24824814

34.28 €

1 Available 10 Days 280-Steelchrome plated280271088

44.44 €

1 Available 14 Days 310-Steelchrome plated310301500

46.60 €

1 Available 14 Days 330-Steelchrome plated330321475

53.11 €

1 Available 14 Days 340-Steelchrome plated340341580

58.53 €

1 Available 14 Days 355-Steelchrome plated355362052

136.17 €

1 Available 14 Days --Steelchrome plated--2578

8.40 €

1 Available 3 Days 105-Steelchrome plated105680

10.56 €

1 Available 14 Days 107-Steelchrome plated107781

7.88 €

1 Available 3 Days 112-Steelchrome plated112891

15.87 €

1 Available 14 Days 170-Steelchrome plated17015239

163.96 €

1 Available 3 Days ------2600

7.35 €

1 Available 3 Days 105DIN 896Steelchrome plated105735

9.45 €

1 Available 14 Days 105DIN 896Steelchrome plated105941

8.40 €

1 Available 3 Days 120DIN 896Steelchrome plated1201049

9.45 €

1 Available 3 Days 120DIN 896Steelchrome plated1201155

9.99 €

1 Available 3 Days -------

10.56 €

1 Available 3 Days 140DIN 896Steelchrome plated1401374

9.99 €

1 Available 3 Days -------

10.56 €

1 Available 3 Days 140DIN 896Steelchrome plated1401483

11.61 €

1 Available 3 Days 140DIN 896Steelchrome plated1401483

12.67 €

1 Available 11 Days 140DIN 896Steelchrome plated1401589

13.75 €

1 Available 11 Days 150DIN 896Steelchrome plated15017139

13.75 €

1 Available 14 Days 150DIN 896Steelchrome plated15017140

13.75 €

1 Available 14 Days 150DIN 896Steelchrome plated15017139

16.93 €

1 Available 3 Days 155DIN 896Steelchrome plated15519161

15.87 €

1 Available 3 Days 155DIN 896Steelchrome plated15519161

16.93 €

1 Available 3 Days 165DIN 896Steelchrome plated16522261

17.99 €

1 Available 14 Days 165DIN 896Steelchrome plated16522264

19.16 €

1 Available 14 Days 165DIN 896Steelchrome plated16523291

19.16 €

1 Available 3 Days 180DIN 896Steelchrome plated18024291

20.23 €

1 Available 3 Days 180DIN 896Steelchrome plated18026314

20.23 €

1 Available 3 Days 180DIN 896Steelchrome plated18027319

22.35 €

1 Available 3 Days -------

23.41 €

1 Available 3 Days 195DIN 896Steelchrome plated19530386

25.55 €

1 Available 11 Days 195DIN 896Steelchrome plated19532415

23.41 €

1 Available 14 Days 195DIN 896Steelchrome plated19532409

27.85 €

1 Available 14 Days 215DIN 896Steelchrome plated21536528

30.00 €

1 Available 3 Days 215DIN 896Steelchrome plated21536535

35.36 €

1 Available 3 Days 215DIN 896Steelchrome plated21541678

38.57 €

1 Available 3 Days 235DIN 896Steelchrome plated23546823

102.39 €

1 Available 14 Days 235DIN 896Steelchrome plated23550869

125.27 €

1 Available 14 Days 235DIN 896Steelchrome plated235551126

8.40 €

1 Available 3 Days 105DIN 896Steelchrome plated105736

16.93 €

1 Available 11 Days 150DIN 896Steelchrome plated15018152

28.93 €

1 Available 3 Days 155-Chromium-vanadium steelchrome plated15517160

12.67 €

1 Available 3 Days 105-Chromium-vanadium steelchrome plated1057375

14.81 €

1 Available 3 Days 110-Chromium-vanadium steelchrome plated110952

Loading...

Basic information

Product type Double-sided socket bit

Tech Support