Allen Wrench

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1669540
1669559
1669583
1669591
2647257
2647265
2647273
2647281
2647303
2647311
2647338
2647346
2647362
2647397
2647400
2681439
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Blade length
(mm)

21.40 €

1 Available 17 Days 3 mm15075

22.47 €

1 Available 3 Days 4 mm18090

30.13 €

1 Available 38 Days 8 mm250125

32.29 €

1 Available 3 Days 10 mm300150

10.61 €

1 Available 3 Days 2 mm152125

12.73 €

1 Available 3 Days 2.5 mm152125

10.05 €

1 Available 3 Days 3 mm152125

11.68 €

1 Available 3 Days 4 mm152125

11.68 €

1 Available 3 Days 5 mm177150

13.83 €

1 Available 38 Days 6 mm188150

15.96 €

1 Available 3 Days 8 mm213175

25.68 €

1 Available 38 Days 10 mm238200

17.01 €

1 Available 3 Days -152125

24.60 €

1 Available 11 Days -213175

30.13 €

1 Available 11 Days -238200

14.89 €

1 Available 3 Days 7 mm213175

Loading...

  1. 1

Basic information

Material Chromium-vanadium steel Product type Allen wrench

Tech Support