Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
067L-15-250 |
067R-15-250 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | |
---|---|---|---|---|
30.13 € | 1 | Available | 3 Days | |
34.44 € | 1 | Available | 3 Days |
Loading...
Product Type | Tinsnip | Overall Length(mm) | 250 | Cutting length(mm) | 35 |
---|---|---|---|---|---|
Weight(g) | 455 | Material | Tool steel | Product type | Tinsnip |