English plate shears

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

078-12-200

Part Number
078-12-200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

25.68 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Product Type Tinsnip Overall Length(mm) 200 Cutting length(mm) 50
Weight(g) 300 Material Tool steel Product type Tinsnip

This page is English plate shears, part number 078-12-200.
You can find the detail information about specifications and dimensions on part number 078-12-200.

Tech Support