Anemometer

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4131397

Part Number
4131397
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

8,231.69 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Power supply (details) 100 – 240 Vac. 12 Vdc Product size (height)(mm) 53 Product size (width)(mm) 99
Product size (length)(mm) 272 Product type Anemometer Reading range 0.3 - 10 µm
Reading range(s)(m) 0.3 µm. 0.5 µm. 1.0 µm. 2.0 µm. 5.0 µm. 10.0 µ Reading range (max.)(µm) 10 Reading range (min.)(µm) 0.3
Unit of measurement Particulate matter Weight(g) 680

This page is Anemometer, part number 4131397.
You can find the detail information about specifications and dimensions on part number 4131397.

Tech Support