PNEUMATIC PUMP KIT

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4623306

Part Number
4623306
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

1,910.93 €

1 Available 17 Days

Loading...

  1. 1

Basic information

Product size (height)(mm) 483 Product size (width)(mm) 375 Product size (length)(mm) 127
Product type Adapter Weight(g) 4020

This page is PNEUMATIC PUMP KIT, part number 4623306.
You can find the detail information about specifications and dimensions on part number 4623306.

Tech Support