Anti-slip Tape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

55580-00000-11

Part Number
55580-00000-11
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.29 €

1 Available 12 Days

Loading...

  1. 1

Basic information

Color White Type Width(mm) 25 Length(m) 5
Adhesive type Sodium polyacrylate Adhesive tape features Waterproof|UV-resistant|No-residue|Manual pull and tear Carrier material PVC
Max. temperature(°C) +50 Min. temperature(°C) -10 Product type Anti-slip tape
Temperature range(°C) -10 - +50 Type (manufacturer type) 55580-00000-11

This page is Anti-slip Tape, part number 55580-00000-11.
You can find the detail information about specifications and dimensions on part number 55580-00000-11.

Tech Support