Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
04964-00075 |
04964-00076 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Width (mm) | |
---|---|---|---|---|---|
45.99 € | 1 | Available | 3 Days | 19 | |
115.35 € | 1 | Available | 3 Days | 50 |
Loading...
Color | White Type | Length(m) | 50 | Adhesive tape features | Removable|Fabric-reinforced |
---|---|---|---|---|---|
Carrier material | Polyester | Product type | tesafix® 4964|Double sided adhesive tape | Series (adhesive tape) | tesafix® 4964 |
Type (manufacturer type) | Adhesive tape tesafix ® 4964 | heat-resistant | No | Non-aging | No |
Promotional item type | Klebeband tesafix® 4964 | removable | Yes | Tearproof | Yes |